Manufacturer part number: AQDH2.0
Brand: NACHI(FUJIKOSHI)
Price: 35.79 €
Delivery time: 6 Days
Diameter Dc: 2 mm
Groove Length L: 12 mm
Overall Length L: 44 mm
Shank Type: End Mill Shank
shank diameter Ds: 3 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
AQDH2.0
work material | High Hardness Steel | Tool Material Type | Carbide | Coating Y/N | Available |
---|---|---|---|---|---|
Coating Type | Other | With/without Oil Hole | N/A | tip angle(Degree) | 140 |
Units Ordered(Book) | 1 | Coating Details | AQEX Coating |
This page is Aqua Drill Hard AQDH, part number AQDH2.0.
You can find the detail information about specifications and dimensions on part number AQDH2.0.
Configure
Basic Attributes
Type
Diameter Dc(mm)
Groove Length L(mm)
Overall Length L(mm)
Shank Type
shank diameter Ds(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
AQDH2.5 |
AQDH3.2 |
AQDH3.5 |
AQDH4.2 |
AQDH4.3 |
AQDH5.0 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Diameter Dc (mm) | Groove Length L (mm) | Overall Length L (mm) | Shank Type | shank diameter Ds (mm) |
---|---|---|---|---|---|---|---|---|---|
38.41 € | 1 | 6 Days | 2.5 | 14 | 46 | End Mill Shank | 3 | ||
108.64 € | 1 | 6 Days | 3.2 | 18 | 50 | End Mill Shank | 4 | ||
103.10 € | 1 | 6 Days | 3.5 | 20 | 52 | End Mill Shank | 4 | ||
122.80 € | 1 | 10 Days | 4.2 | 22 | 66 | End Mill Shank | 6 | ||
116.57 € | 1 | 6 Days | 4.3 | 24 | 68 | End Mill Shank | 6 | ||
124.42 € | 1 | 6 Days | 5 | 26 | 70 | End Mill Shank | 6 |