Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
GLSD8.5X250 |
GLSD10.5X250 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Diameter Dc (mm) | |
---|---|---|---|---|---|
120.80 € | 1 | 6 Days | 8.5 | ||
170.40 € | 1 | 6 Days | 10.5 |
Loading...
Groove Length L(mm) | 120 | work material | General Steel / Quenched and tempered steel / Stainless Steel / Cast Iron / Aluminum / Copper | Tool Material Type | Cobalt HSS |
---|---|---|---|---|---|
Overall Length L(mm) | 250 | Shank Type | Straight Shank | Coating Y/N | Available |
Coating Type | TiN | With/without Oil Hole | N/A | tip angle(Degree) | 125 |
Units Ordered(Book) | 1 |