Ultralight TAC Mill EFE12

Ultralight TAC Mill EFE12
Roughing to finishing of non-ferrous materials. Steel, cast iron, and stainless steel can also be machined with dedicated inserts.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EFE12050R

Part Number
EFE12050R
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

428.56 €

1 6 Days

Loading...

  1. 1

Basic information

Machining Application Plane blade diameter D(mm) 50 work material General steel / Quenched and tempered steel / Stainless Steel / Cast Iron / Aluminum / Copper
Mounting Method With handle Overall length (L)(mm) 95 Shank diameter (d)(mm) 20
Number of flutes(sheet) 3 Compatible Tip Material Carbide Coat / Cermet / Diamond (PCD) Maximum Cutting Depth (Ad)(mm) 8
Underneck length (ℓ1)(mm) 35 Air Hole Available Dimension ℓs(mm) 60
Dimensions φDb(mm) 30

Tech Support