Ultra High Feeding, TAC Flash Mill TXP (TXP08100R)

Ultra High Feeding, TAC Flash Mill TXP TXP08100R

Product Details:

Manufacturer part number: TXP08100R

Brand: TUNGALOY

Price: 1,277.17

Delivery time: 6 Days


Technical Data:

blade diameter D: 100 mm

Overall length (L): 63 mm

Number of flutes: 6 sheet

Maximum Cutting Depth (Ad): 1.5 mm

Underneck length (ℓ1): 63 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

TXP08100R

Part Number
TXP08100R
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
blade diameter D
(mm)
Overall length (L)
(mm)
Number of flutes
(sheet)
Maximum Cutting Depth (Ad)
(mm)
Underneck length (ℓ1)
(mm)
Air Hole Dimensions φD
(mm)
Compatible Inserts Tightening Screw Dimension L
(mm)
Dimension B
(mm)
Dimension A
(mm)
Dimensions φDb
(mm)
Dimensions ΦDc1
(mm)
Clamp set Driver Cutter Tightening Bolt Wrench

1,277.17 €

1 6 Days 1006361.563NA31.75WPMT080615Z□R (-□□□)CSTB-532812.79688.6CSX20T-20TCM16X40T-20T

Loading...

  1. 1

Basic information

Machining Application Plane work material General steel / Quenched and tempered steel / High hardness steel / Stainless Steel / Cast Iron Mounting Method Arbor
Compatible Tip Material Carbide Coat Machining Application Details High Feed Machining

Tech Support