Manufacturer part number: EX-HO-GDR-6
Brand: OSG
Price: 73.18 €
Delivery time: 6 Days
Hole diameter (drill diameter) Dc: 6 mm
Groove Length L: 57 mm
Overall Length L: 101 mm
Shank Type: Straight shank
Shank diameter: 6 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
EX-HO-GDR-6
Part Number
|
---|
EX-HO-GDR-6 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Hole diameter (drill diameter) Dc (mm) | Groove Length L (mm) | Overall Length L (mm) | Shank Type | Shank diameter (mm) | Tool No. | |
---|---|---|---|---|---|---|---|---|---|---|
73.18 € | 1 | 6 Days | 6 | 57 | 101 | Straight shank | 6 | 64060 |
Loading...
Work material | General steel / Quenched and tempered steel / Stainless Steel / Cast Iron / Aluminum / Titanium / Copper | Tool Material Type | Cobalt HSS | Coating Y/N | Available |
---|---|---|---|---|---|
Coating Type | TiN | With/without Oil Hole | Available | Tip angle(°) | 130 |
Thinning | R Type | Type | 5D or Less |
This page is For General Machining with Oil Hole Regular Type EX-HO-GDR, part number EX-HO-GDR-6.
You can find the detail information about specifications and dimensions on part number EX-HO-GDR-6.
Configure
Basic Attributes
Type
Hole diameter (drill diameter) Dc(mm)
Groove Length L(mm)
Overall Length L(mm)
Shank Type
Shank diameter(mm)
Tool No.
Filter by standard shipping days
Optional Attributes
Part Number |
---|
EX-HO-GDR-10.3 |
EX-HO-GDR-10.4 |
EX-HO-GDR-10.5 |
EX-HO-GDR-6.1 |
EX-HO-GDR-6.2 |
EX-HO-GDR-6.3 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Hole diameter (drill diameter) Dc (mm) | Groove Length L (mm) | Overall Length L (mm) | Shank Type | Shank diameter (mm) | Tool No. |
---|---|---|---|---|---|---|---|---|---|---|
81.74 € | 1 | 6 Days | 10.3 | 87 | 144 | End Mill Shank | 11 | 64103 | ||
88.83 € | 1 | 6 Days | 10.4 | 87 | 144 | End Mill Shank | 11 | 64104 | ||
81.68 € | 1 | 6 Days | 10.5 | 87 | 144 | End Mill Shank | 11 | 64105 | ||
97.09 € | 1 | 6 Days | 6.1 | 63 | 107 | End Mill Shank | 6 | 64061 | ||
97.09 € | 1 | 6 Days | 6.2 | 63 | 107 | End Mill Shank | 6 | 64062 | ||
97.04 € | 1 | 6 Days | 6.3 | 63 | 107 | End Mill Shank | 6 | 64063 |