Manufacturer part number: TPMS-2.5X7
Brand: OSG
Price: 57.68 €
Delivery time: 6 Days
Tip diameter (D): 2.5 φ
Single corner (θ): 7 Degree
Blade length (l): 24 mm
Shank diameter (d): 10 mm
Overall Length (L): 74 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
TPMS-2.5X7
Part Number
|
---|
TPMS-2.5X7 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Tip diameter (D) (φ) | Single corner (θ) (Degree) | Blade length (l) (mm) | Shank diameter (d) (mm) | Overall Length (L) (mm) | Tool No. | Large End Diameter D1 (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|
57.68 € | 1 | Available | 6 Days | 2.5 | 7 | 24 | 10 | 74 | 85582 | 8.39 |
Loading...
Type | Tapered square | Work material | General steel / Stainless Steel / Cast Iron / Aluminum / Copper | Number of flutes(sheet) | 4 |
---|---|---|---|---|---|
Torsional Angle | Weak torsion (15 to 25°) | Tool Material Type | Cobalt HSS | Coating | Non-Coated |
This page is 4-Flute Short TPMS, part number TPMS-2.5X7.
You can find the detail information about specifications and dimensions on part number TPMS-2.5X7.
Configure
Basic Attributes
Type
Tip diameter (D)(φ)
Single corner (θ)(Degree)
Blade length (l)(mm)
Shank diameter (d)(mm)
Overall Length (L)(mm)
Tool No.
Filter by standard shipping days
Optional Attributes
Part Number |
---|
TPMS-10X3 |
TPMS-10X4 |
TPMS-10X5 |
TPMS-2X0.5 |
TPMS-2X1 |
TPMS-2X1.5 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Tip diameter (D) (φ) | Single corner (θ) (Degree) | Blade length (l) (mm) | Shank diameter (d) (mm) | Overall Length (L) (mm) | Tool No. | Large End Diameter D1 (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
86.52 € | 1 | Available | 6 Days | 10 | 3 | 30 | 12 | 87 | 85558 | 13.14 | |
85.04 € | 1 | 6 Days | 10 | 4 | 30 | 12 | 87 | 85568 | 14.2 | ||
91.54 € | 1 | 6 Days | 10 | 5 | 30 | 16 | 90 | 85578 | 15.25 | ||
40.55 € | 1 | Available | 6 Days | 2 | 0.5 | 10 | 6 | 54 | 85501 | 2.17 | |
44.26 € | 1 | Available | 6 Days | 2 | 1 | 13 | 6 | 57 | 85511 | 2.45 | |
44.26 € | 1 | Available | 6 Days | 2 | 1.5 | 13 | 6 | 57 | 85521 | 2.68 |