Spiral Tap Series, for Soft Steel / Deep Holes MS-DH-SFT

Spiral Tap Series, for Soft Steel / Deep Holes MS-DH-SFT
  • Promotional pricing ends 31/12/2024
  • Volume Discount
Suitable for blind hole drilling where debris related tap jamming and internal thread biting can easily occur.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
MS-DH-SFT-OH1-M2.6X0.45
MS-DH-SFT-OH2-M3X0.5
MS-DH-SFT-OH2-M3.5X0.6
MS-DH-SFT-OH2-M8X1.25
MS-DH-SFT-OH2-M10X1.5
MS-DH-SFT-OH2-M10X1.25
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal Pitch, Number of Threading
(mm)
L
(mm)
Accuracy Length under neck
(mm)
Shank diameter
(mm)
Number of Grooves Thread Length
(mm)
Protrusion Tool No.

9.91 €

1 Available 6 Days M2.60.4544OH116324.5-19606

9.81 €

5.10 €

1 Available Same day

Stock

M30.546OH219425Available19612

8.89 €

1 Available 6 Days M3.50.648OH220436-19614

11.64 €

1 Available 6 Days M81.2570OH2376.2313-19628

13.95 €

1 Available 15 Days M101.575OH2417315Available19632

16.13 €

9.52 €

1 Available Same day

Stock

M101.2575OH2417315-19634

Loading...

  1. 1

Basic information

Screw Types Meter Chamfer threads 2.5P Tool Material Type Vanadium high-speed steel
Work material Low-Carbon Steel (carbon alloy less than 0.25%) / Medium carbon steel (carbon content 0.25 to 0.45%) / Alloy Steel (SCM) / Steel casting (SC) / Thermoplastic plastic (vinyl chloride, nylon, etc.) Tap Type Spiral Tap Hole type For blind hole
Coating Y/N N/A Coating Type Non-Coated Surface Treatment Oxidizing

Tech Support