Manufacturer part number: LTDD1600A400M2
Brand: MITSUBISHI MATERIALS
Price: 231.13 €
Delivery time: 9 Days
Hole diameter (drill diameter) D: 16 mm
Groove Length L: 250 mm
Overall Length L: 400 mm
M.T.No.: 2 No.
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
LTDD1600A400M2
work material | General steel / Cast Iron / Aluminum | Tool Material Type | High-speed steel | Shank Type | Taper shank |
---|---|---|---|---|---|
Coating Y/N | N/A | Coating Type | Non-Coated | With/without Oil Hole | N/A |
Tip angle(°) | 118 | Thinning | S Shape | Surface Treatment | Oxidizing |
Configure
Basic Attributes
Type
Hole diameter (drill diameter) D(mm)
Groove Length L(mm)
Overall Length L(mm)
Filter by standard shipping days
Optional Attributes