Eccentric Rough Guide

Eccentric Rough Guide
A part for guiding workpieces when setting them or replacement plates, etc., to jigs. Made of resin to avoid scratching important workpieces. Variation of the workpiece can be adjusted with an eccentricity of 2 mm.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
HRG2025
HRG2030
HRG2035
HRG2040
HRG2045
HRG2050
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A
(mm)
Applicable Bolt Mass
(g)

18.27 €

1 5 Days 25SKS060258

18.67 €

1 9 Days 30SKS0603010

19.27 €

1 7 Days 35SKS0603515

20.37 €

1 7 Days 40SKS0604018

20.92 €

1 7 Days 45SKS0604519

22.42 €

1 12 Days 50SKS0605020

Loading...

  1. 1

Basic information

Material MC Nylon Hardness: R120 Use Temperature: -40°C to 120°C

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360