Manufacturer part number: CBN-SXR-1.5XR0.3X3.8
Brand: OSG
Price: 120.25 €
Delivery time: 6 Days
Blade diameter (D): 1.5 φ
R Size: 0.3 mm
Blade length (ℓ): 0.9 mm
Overall Length (L): 50 mm
Shank diameter (d): 6 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
CBN-SXR-1.5XR0.3X3.8
Part Number
|
---|
CBN-SXR-1.5XR0.3X3.8 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Blade diameter (D) (φ) | R Size (mm) | Blade length (ℓ) (mm) | Overall Length (L) (mm) | Shank diameter (d) (mm) | Underneck length (ℓ1) (mm) | Tool No. | |
---|---|---|---|---|---|---|---|---|---|---|---|
120.25 € | 1 | 6 Days | 1.5 | 0.3 | 0.9 | 50 | 6 | 3.8 | 8526233 |
Loading...
work material | General steel / Quenched and tempered steel / High hardness steel –HRC55 / High hardness steel –HRC60 / High hardness steel –HRC65 | Number of flutes(sheet) | 2 | Type | Radius |
---|---|---|---|---|---|
Machining Application | Plane / Side / Groove / Plunging (Z feed) / Inclined Cuts |
This page is CBN End MILL (Small-Diameter, 2-Flute, Corner Radius End Mill) CBN-SXR, part number CBN-SXR-1.5XR0.3X3.8.
You can find the detail information about specifications and dimensions on part number CBN-SXR-1.5XR0.3X3.8.
Configure
Basic Attributes
Type
Blade diameter (D)(φ)
R Size(mm)
Blade length (ℓ)(mm)
Overall Length (L)(mm)
Shank diameter (d)(mm)
Underneck length (ℓ1)(mm)
Tool No.
Filter by standard shipping days
Optional Attributes
Part Number |
---|
CBN-SXR-0.5XR0.1X1.5 |
CBN-SXR-1.5XR0.1X3.8 |
CBN-SXR-1.5XR0.2X3.8 |
CBN-SXR-1XR0.05X2.5 |
CBN-SXR-1XR0.1X2.5 |
CBN-SXR-1XR0.2X2.5 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Blade diameter (D) (φ) | R Size (mm) | Blade length (ℓ) (mm) | Overall Length (L) (mm) | Shank diameter (d) (mm) | Underneck length (ℓ1) (mm) | Tool No. |
---|---|---|---|---|---|---|---|---|---|---|---|
109.96 € | 1 | 6 Days | 0.5 | 0.1 | 0.3 | 45 | 4 | 1.5 | 8526211 | ||
120.25 € | 1 | 6 Days | 1.5 | 0.1 | 0.9 | 50 | 6 | 3.8 | 8526231 | ||
120.25 € | 1 | 6 Days | 1.5 | 0.2 | 0.9 | 50 | 6 | 3.8 | 8526232 | ||
101.29 € | 1 | 6 Days | 1 | 0.05 | 0.6 | 45 | 4 | 2.5 | 8526220 | ||
101.29 € | 1 | 6 Days | 1 | 0.1 | 0.6 | 45 | 4 | 2.5 | 8526221 | ||
101.29 € | 1 | 6 Days | 1 | 0.2 | 0.6 | 45 | 4 | 2.5 | 8526222 |