Manufacturer part number: SCR3
Brand: EIKOSHA
Price: 110.58 €
Delivery time: 10 Days
Tool Diameter: 3 mm
Groove Length: 30 mm
Diameter tolerance: +0.002~+0.007 mm
Number of flutes: 6 Sheets
Full length L: 110 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
SCR3
Part Number
|
---|
SCR3 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Tool Diameter (mm) | Groove Length (mm) | Diameter tolerance (mm) | Number of flutes (Sheets) | Full length L (mm) | Bite length T (mm) | shank diameter | Center | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
110.58 € | 1 | 10 Days | 3 | 30 | +0.002~+0.007 | 6 | 110 | 0.5 | 2.5 | 60° Convex |
Loading...
Shank Type | Straight Shank | work material | General Steel / Cast Iron / Aluminum / Copper / Alloy Steel | Coating Y/N | N/A |
---|---|---|---|---|---|
Groove Shape | Straight | Base Blade Y/N | N/A | blade shape | Right blade straight |
Shank diameter tolerance | h7 | Tool Material Type | High-speed steel |
This page is Straight Shank Chucking Reamer SCR, part number SCR3.
You can find the detail information about specifications and dimensions on part number SCR3.
Configure
Basic Attributes
Type
Tool Diameter(mm)
Groove Length(mm)
Diameter tolerance(mm)
Number of flutes(Sheets)
Full length L(mm)
Bite length T(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
SCR1.03 |
SCR1.04 |
SCR1.05 |
SCR3.01 |
SCR3.02 |
SCR3.03 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Tool Diameter (mm) | Groove Length (mm) | Diameter tolerance (mm) | Number of flutes (Sheets) | Full length L (mm) | Bite length T (mm) | shank diameter | Center |
---|---|---|---|---|---|---|---|---|---|---|---|---|
135.20 € | 1 | 6 Days | 1.03 | 15 | 0~+0.005 | 4 | 60 | 0.2 | 1 | 60° Convex | ||
135.20 € | 1 | 6 Days | 1.04 | 15 | 0~+0.005 | 4 | 60 | 0.2 | 1 | 60° Convex | ||
135.20 € | 1 | 6 Days | 1.05 | 15 | 0~+0.005 | 4 | 60 | 0.2 | 1 | 60° Convex | ||
107.80 € | 1 | 6 Days | 3.01 | 30 | 0~+0.005 | 6 | 110 | 0.5 | 2.5 | 60° Convex | ||
101.55 € | 1 | 6 Days | 3.02 | 30 | 0~+0.005 | 6 | 110 | 0.5 | 2.5 | 60° Convex | ||
107.80 € | 1 | 6 Days | 3.03 | 30 | 0~+0.005 | 6 | 110 | 0.5 | 2.5 | 60° Convex |