Manufacturer part number: CSMT4-1
Brand: EIKOSHA
Price: 142.70 €
Delivery time: 6 Days
blade diameter: 4 mm
Blade thickness: 1 mm
Neck diameter: 2.5 mm
Neck length: 3.5 mm
Overall Length: 50 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
CSMT4-1
Part Number
|
---|
CSMT4-1 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | blade diameter (mm) | Blade thickness (mm) | Neck diameter (mm) | Neck length (mm) | Overall Length (mm) | shank diameter (mm) | Number of flutes | |
---|---|---|---|---|---|---|---|---|---|---|---|
142.70 € | 1 | 6 Days | 4 | 1 | 2.5 | 3.5 | 50 | 4 | 4 |
Loading...
Material | Carbide | Blade diameter tolerance | -0.05~0 | blade shape | Right blade straight |
---|---|---|---|---|---|
Blade thickness tolerance | -0.035~0 | Shank tolerance | -0.01~0 |
This page is Carbide Super Mini, Slot, part number CSMT4-1.
You can find the detail information about specifications and dimensions on part number CSMT4-1.
Configure
Basic Attributes
Type
blade diameter(mm)
Blade thickness(mm)
Neck diameter(mm)
Neck length(mm)
Overall Length(mm)
shank diameter(mm)
Number of flutes
Filter by standard shipping days
Optional Attributes
Part Number |
---|
CSMT10-0.8 |
CSMT10-0.9 |
CSMT10-1 |
CSMT4-1.2 |
CSMT4-1.4 |
CSMT4-1.5 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | blade diameter (mm) | Blade thickness (mm) | Neck diameter (mm) | Neck length (mm) | Overall Length (mm) | shank diameter (mm) | Number of flutes |
---|---|---|---|---|---|---|---|---|---|---|---|
210.44 € | 1 | 6 Days | 10 | 0.8 | 5 | 6 | 70 | 10 | 6 | ||
210.44 € | 1 | 6 Days | 10 | 0.9 | 5 | 6 | 70 | 10 | 6 | ||
210.44 € | 1 | 6 Days | 10 | 1 | 5 | 6 | 70 | 10 | 6 | ||
130.87 € | 1 | 6 Days | 4 | 1.2 | 2.5 | 3.5 | 50 | 4 | 4 | ||
130.87 € | 1 | 6 Days | 4 | 1.4 | 2.5 | 3.5 | 50 | 4 | 4 | ||
130.87 € | 1 | 6 Days | 4 | 1.5 | 2.5 | 3.5 | 50 | 4 | 4 |