Manufacturer part number: KCS10-1.2
Brand: EIKOSHA
Price: 84.91 €
Delivery time: 10 Days
blade diameter: 10 mm
Blade thickness: 1.2 mm
Neck diameter: 4.2 mm
Neck length: 5.8 mm
Overall Length: 50 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
KCS10-1.2
Part Number
|
---|
KCS10-1.2 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | blade diameter (mm) | Blade thickness (mm) | Neck diameter (mm) | Neck length (mm) | Overall Length (mm) | shank diameter (mm) | Number of flutes | Blade diameter tolerance | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
84.91 € | 1 | Available | 10 Days | 10 | 1.2 | 4.2 | 5.8 | 50 | 8 | 8 | +0.18~+0.3 |
Loading...
Material | High-speed steel | blade shape | Right blade straight | Blade thickness tolerance | -0.014~-0.028 |
---|---|---|---|---|---|
Shank tolerance | h8 |
This page is Key Seed Cutter with Side Blade, part number KCS10-1.2.
You can find the detail information about specifications and dimensions on part number KCS10-1.2.
Configure
Basic Attributes
Type
blade diameter(mm)
Blade thickness(mm)
Neck diameter(mm)
Neck length(mm)
Overall Length(mm)
shank diameter(mm)
Number of flutes
Filter by standard shipping days
Optional Attributes
Part Number |
---|
KCS10-1 |
KCS10-1.5 |
KCS10-1.6 |
KCS10-1.8 |
KCS12-1 |
KCS12-1.2 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | blade diameter (mm) | Blade thickness (mm) | Neck diameter (mm) | Neck length (mm) | Overall Length (mm) | shank diameter (mm) | Number of flutes | Blade diameter tolerance |
---|---|---|---|---|---|---|---|---|---|---|---|---|
84.91 € | 1 | Available | 6 Days | 10 | 1 | 4.2 | 5.8 | 50 | 8 | 8 | +0.18~+0.3 | |
84.91 € | 1 | Available | 6 Days | 10 | 1.5 | 4.2 | 5.8 | 50 | 8 | 8 | +0.18~+0.3 | |
84.91 € | 1 | Available | 6 Days | 10 | 1.6 | 4.2 | 5.8 | 50 | 8 | 8 | +0.18~+0.3 | |
84.91 € | 1 | Available | 6 Days | 10 | 1.8 | 4.2 | 5.8 | 50 | 8 | 8 | +0.18~+0.3 | |
87.69 € | 1 | Available | 6 Days | 12 | 1 | 4.4 | 7 | 50 | 10 | 8 | +0.18~+0.3 | |
87.69 € | 1 | Available | 6 Days | 12 | 1.2 | 4.4 | 7 | 50 | 10 | 8 | +0.18~+0.3 |