Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
TJMT-150-OR
Product Type | Magnetic Tool Holder | Maximum Load Capacity(kg) | 0.4 | Handle Y/N | N/A |
---|---|---|---|---|---|
Screw hole Y/N | N/A | Height(mm) | 40 | Diameter(mm) | 150 |
Trusco Code | 415-2981 | Mass(g) | 280 | Color | Orange |
Application | For parts and tools adsorption management. | Main Body Material | Polypropylene (PP) |
This page is Resin Magnet Tray, part number TJMT-150-OR.
You can find the detail information about specifications and dimensions on part number TJMT-150-OR.