Manufacturer part number: LVS2T-5-40
Brand: SANKO MFG
Price: 43.71 €
Delivery time: 8 Days
Blade diameter (D): 5 φ
Blade length (ℓ): 40 mm
Shank diameter (d): 6 mm
Overall Length (L): 80 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
LVS2T-5-40
work material | Carbon steel, alloy steel and tool steel / Quenched and tempered steel (30 to 60 HRC) / Cast Iron / Aluminum | Blade shape type | Square | Number of flutes(sheet) | 2 |
---|---|---|---|---|---|
Tool Material Type | Cobalt HSS | Machining Application | Plane / Side | Coating | Non-Coated |
Torsion Angle (θ) | Standard Helix (30˚ to 40˚) | Base Blade Y/N | Available |
This page is LVS2T 2-Flute Blade Long Blade, part number LVS2T-5-40.
You can find the detail information about specifications and dimensions on part number LVS2T-5-40.
Configure
Basic Attributes
Type
Blade diameter (D)(φ)
Blade length (ℓ)(mm)
Shank diameter (d)(mm)
Overall Length (L)(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
LVS2T-10-80 |
LVS2T-11-40 |
LVS2T-11-50 |
LVS2T-5-50 |
LVS2T-50-130-32 |
LVS2T-50-130-42 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Blade diameter (D) (φ) | Blade length (ℓ) (mm) | Shank diameter (d) (mm) | Overall Length (L) (mm) |
---|---|---|---|---|---|---|---|---|
55.16 € | 1 | Available |
Same day
Stock | 10 | 80 | 10 | 130 | |
52.52 € | 1 | 6 Days | 11 | 40 | 12 | 95 | ||
51.90 € | 1 | 8 Days | 11 | 50 | 12 | 105 | ||
55.82 € | 1 | 8 Days | 5 | 50 | 6 | 90 | ||
751.48 € | 1 | 8 Days | 50 | 130 | 32 | 225 | ||
751.48 € | 1 | 8 Days | 50 | 130 | 42 | 225 |