Magfit

Magfit

Click on this image to zoom in.

Click on this image to zoom in.

  • MF-4
  • MF-H5
  • MF
  • Volume Discount
[Features]
It adsorbs strongly the screws just to install in the bit.
It can also be used as Magnetizer just by inserting, with a strong magnetic force.
Strong magnetic force occurs in one direction at a constant orientation of the magnetic field lines.
[Uses]
Magnetic device used for Screwdriver Bit

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
MF
MF-4
MF-H5
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Overall Length
(mm)
Outer Diameter
(mm)
Internal Diameter
(mm)
Trusco Code Mass
(g)

34.61 €

1 Available 6 Days 13147423-845113

29.19 €

1 Available 9 Days 10104344-85926

29.21 €

1 Available 6 Days 10115344-86066

Loading...

  1. 1

Basic information

Tip Type Screw Catch Single Product Set Product Single Item Presence of magnet at the blade tip N/A
Whether there is a double-end function N/A

Tech Support