Pin Removal Tool PAS

Pin Removal Tool PAS

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount
Shock-resistant extracting tool for easily removing connectors.
[Features]
· General purpose tool that can adjust according to the size of the contact pin.
· With a built-in safety spring, it houses the injector pin in the sleeve and suppresses deformation and shock to the minimum when dropped.
· Can easily remove connector pins.
[Applications]
· Optimal for wiring work, extraction of connection terminals inserted in the housing and removing connector pins.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
PAS-30
PAS-31
PAS-32
PAS-33
PAS-34
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Sleeve outer diameter
(mm)
Sleeve internal diameter
(mm)
Trusco Code Amount Of Content

28.31 €

1 Available 5 Days φ2.5φ1.9407-38191 pc.

28.31 €

1 Available 6 Days φ2.7φ2.1407-38271 pc.

31.56 €

1 Available 6 Days φ2.9φ2.4407-38351 pc.

31.57 €

1 Available 6 Days φ3.6φ3.1407-38431 pc.

31.56 €

1 Available 6 Days φ3.2φ2.7407-38511 pc.

Loading...

  1. 1

Basic information

Material Stainless Steel Product Type IC drawing tool/pin removing tool Properties Standard Type
Overall Length(mm) 62 Features The built-in safety spring stores the injector pin in the sleeve and keeps the shock and distortion at a minimum when dropped. Application For removing connector pins.
Mass(g) 20 Amount Of Content 1 pc.

Tech Support