Non-Slip Sheet, Black (Part Numbers)

Non-Slip Sheet, Black

Click on this image to zoom in.

Click on this image to zoom in.

  • BK-NS-ROLL
  • BK-NS-1100X1100MM
  • Volume Discount
[Features]
· Non-skid resin has been applied to both sides and the effects can be easily demonstrated just by its application.
· Thin, lightweight and with excellent tensile strength thanks to mesh reinforcing threads.
· Made entirely of polyolefin which does not generate halogen-based toxic gases even if incinerated.
· Can be cut to the desired size with scissors.
[Applications]
· Prevent loads from slipping.
· Prevent slipping of protective sheets.
· Prevent slipping of entrance mats, kitchen mats, etc.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

BK-NS-1100X1100MM

Part Number
BK-NS-1100X1100MM
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Amount Of Content

16.57 €

10 Available 6 Days 1 pc.

Loading...

  1. 1

Basic information

Product Type Pallet Material (Main Body) Polyethylene (PE) Color Black
Other Option Mass(g) 212 Width x length x thickness(mm) 1100×1100×0.2
Trusco Code 387-1371 Features Uses a non-slip resin on both sides, providing an excellent non-slip effect by simply layering. With a mesh-like reinforcing thread, the product is thin, light, and has excellent tensile strength. Made of polyolefin, so no toxic halogen gas is generated even if it is burned. Can be cut to any size using scissors. Application Anti-slip stacking load. Anti-slip protective sheet. Anti-slip entrance mat and kitchen mat.
Amount Of Content 1 pc.

This page is Non-Slip Sheet, Black, part number BK-NS-1100X1100MM.
You can find the detail information about specifications and dimensions on part number BK-NS-1100X1100MM.

Tech Support