Band Cutter

Band Cutter

Click on this image to zoom in.

Click on this image to zoom in.

  • SC-0201
  • SC-0200
  • SC-600
  • Volume Discount
[Features]
- It can be easily inserted into the narrow gap of the band, and has a blade angle with great workability.
- Ideal for cutting iron plates, tin plates, baling hoops, packing band iron and Polypropylene bands.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
SC-0200
SC-0201
SC-600
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Cutting Capacity: Thickness x Width
(mm)
Overall Length
(mm)
Compatible Replacement Blades Nominal Trusco Code Mass
(g)

54.31 €

1 Available 9 Days 0.9X32235NANo.0117-5874320

114.91 €

1 Available 6 Days 1.2X51450SCE-0201No.1117-58911100

227.23 €

1 6 Days 1.2X51612SCE-600600324-94502350

Loading...

  1. 1

Basic information

Product Type Thread cutter Features Ideal for squeezing hands into tight spaces, and has a workable blade angle for cutting iron plates, tin plates, bearing hoops, iron packaging strips, and polypropylene bands

Tech Support