Swivel Nut and Grip Putt

Swivel Nut and Grip Putt
A cap nut and grip pad.
[Nut]
-For clamping work.
-It can be used by attaching it to the tip of the tightening bolt of a jig or tool.
[Bolt]
-This recessed pad is for slip resistance of black leather workpieces.
-It can be used for various purposes.
-It can be used as a fixing pad.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
SN-6
SN-12
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
Mass
(g)

15.25 €

1 6 Days 6-1.010114106

15.33 €

1 12 Days 12-1.751916.5101931

Loading...

  1. 1

Basic information

Product Name Swivel Nut Material S45C Hardness HRC35
Finishing Black oxide finish

Tech Support