Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
GS-721N
Applicable Materials | Soft Rubber / Film Roll / Spinning roll | Product Type | Dial | Spring load value(mN) | 550 to 8050 |
---|---|---|---|---|---|
Measuring Range(°) | 0–100 | Minimum graduation(°) | 1 | Width(mm) | 60 |
Depth(mm) | 23.5 | Height(mm) | 107.7 | Trusco Code | 331-3972 |
Mass(g) | 200 | Indenter shape | Hemisphere 2.5 mm | Features | Used for devices that measure the hardness of soft rubber etc. |
This page is Rubber Durometer, part number GS-721N.
You can find the detail information about specifications and dimensions on part number GS-721N.