Lead-Free Vinyl Tape, 10 Pcs / Pack, Adhesive Power 1.4 N / 10 mm【10 Pieces Per Package】

Lead-Free Vinyl Tape, 10 Pcs / Pack, Adhesive Power 1.4 N / 10 mm
  • Volume Discount
[Features]
- Does not use harmful substances like heavy metal lead (PB). (Lead-free)
- All seven color line-up.
- A JIS standard compliant tape for excellent workability. (JIS C 2336)
[Applications]
- For electrical insulation in electric wiring works up to 600 V.
- Bundling of LAN cables and power cables of electrical appliances.
- Organizing long objects and cargoes that come apart.
- For all sorts of banding, fastening, and identification.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

TM1910GY-10P

Part Number
TM1910GY-10P
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Amount Of Content

15.62 €

10 Pieces Per Package

1 pack Available 6 Days 1 Pack (10 pcs)

Loading...

  1. 1

Basic information

Product Type Adhesive Tape Color Black Width(mm) 19
Length(m) 10 Thickness(mm) 0.2 Adhesiveness 1.4N/10mm
Tensile Strength 25N/10mm Color Details Gray Trusco Code 375-9491
Mass(g) 450 Features A tape which does not use lead (Pb), a hazardous heavy metal (lead free). Application For electrical insulation process of up to 600 V in electrical wiring work. For binding of LAN cables and power cords of electrical appliances. For sorting long and loose articles. Binding, securing and identifying various items.
Specifications Can cut by hand Operating Temperature Range(°C) -5~80 Material/base Polyvinyl Chloride Resin
Adhesive Rubber-Based Amount Of Content 1 Pack (10 pcs)

This page is Lead-Free Vinyl Tape, 10 Pcs / Pack, Adhesive Power 1.4 N / 10 mm, part number TM1910GY-10P.
You can find the detail information about specifications and dimensions on part number TM1910GY-10P.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360