Assorted Files, JIS B 4704 Equivalent【5-12 Pieces Per Package】 (THI010-02)

Assorted Files, JIS B 4704 Equivalent THI010-02
  • Volume Discount

Product Details:

Manufacturer part number: THI010-02

Brand: TRUSCO NAKAYAMA

Price: 79.80

Delivery time: 6 Days


Technical Data:

Overall Length: 185 mm

Details Type: Shape: Flat

Blade Length: 85 mm

Type: 10 piece/set medium

Number of included sets: 10 piece


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

THI010-02

Part Number
THI010-02
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Overall Length
(mm)
Details Type Blade Length
(mm)
Type Number of included sets
(piece)
Trusco Code Mass

79.80 €

10 Pieces Per Package

1 pack Available 6 Days 185Shape: Flat8510 piece/set medium10151-5161275 g/set

Loading...

  1. 1

Basic information

Type Assorted files Single Product Set Product Set Product Features Set teeth are sharp and durable. The flat type also has teeth set on a side (only one side). The other types have teeth set on the entire circumference.
Material, flat, half-round Alloy tool steel (SKS-8) Material, round, square, triangle Carbon tool steel (SK-2)

This page is Assorted Files, JIS B 4704 Equivalent, part number THI010-02.
You can find the detail information about specifications and dimensions on part number THI010-02.

Variation of this product

Part Number
THA008-01
THA008-02
THA008-03
THI010-03
THI010-04
THI012-01
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountStandard
Shipping Days
?
Overall Length
(mm)
Details Type Blade Length
(mm)
Type Number of included sets
(piece)
Trusco Code Mass

111.61 €

8 Pieces Per Package

1 pack Available 6 Days 200Shape: Semicircle1008 pcs/set Coarse8151-5039325 g/set

105.84 €

8 Pieces Per Package

1 pack Available 6 Days 200Shape: Semicircle1008 pcs/set Medium8151-5012325 g/set

102.42 €

8 Pieces Per Package

1 pack Available 6 Days 200Shape: Semicircle1008 pcs/set Fine8151-5021325 g/set

106.97 €

10 Pieces Per Package

1 pack Available 6 Days 185Shape: Flat8510 piece/set fine10151-5179275 g/set

98.46 €

10 Pieces Per Package

1 pack Available 6 Days 185Shape: Flat8510 piece/set ultrafine10285-3477275 g/set

95.44 €

12 Pieces Per Package

1 pack Available 6 Days 170Shape: Flat7012 piece/set coarse12151-5365155 g/set

Tech Support