Trusco Nakayama Impact Socket (Hex Type) (T6-25A)

Trusco Nakayama Impact Socket (Hex Type) T6-25A
  • Volume Discount

Product Details:

Manufacturer part number: T6-25A

Brand: TRUSCO NAKAYAMA

Price: 24.03

Delivery time: 9 Days


Technical Data:

Insertion Angle (Shaft measurement when electric drill) (mm): 19

Width across flat dimension (S Measurement): 25

Overall length (L dimension): 50 mm

Trusco Code: 419-9316

Mass: 326 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

T6-25A

Part Number
T6-25A
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Insertion Angle (Shaft measurement when electric drill) (mm) Width across flat dimension (S Measurement) Overall length (L dimension)
(mm)
Trusco Code Mass
(g)

24.03 €

1 Available 9 Days 192550419-9316326

Loading...

  1. 1

Basic information

Single Product/Set Classification Single Item Socket Application For Impact Socket shape 6 Sq.
Features Impact socket is a thin socket. The thin and lightweight design is optimal for use even in narrow places. The opening part is unlikely to damage bolts and nuts, and it uses a surface contact shape with excellent transmission efficiency.

This page is Trusco Nakayama Impact Socket (Hex Type), part number T6-25A.
You can find the detail information about specifications and dimensions on part number T6-25A.

Variation of this product

Part Number
T4-19A
T4-20A
T4-36A
T6-26A
T6-27A
T6-30A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Insertion Angle (Shaft measurement when electric drill) (mm) Width across flat dimension (S Measurement) Overall length (L dimension)
(mm)
Trusco Code Mass
(g)

11.61 €

1 Available 6 Days 12.71938389-7940107

12.65 €

1 Available 9 Days 12.72038419-9103108

29.21 €

1 Available 6 Days 12.73646419-9197264

24.06 €

1 Available 9 Days 192650389-8075330

24.15 €

1 Available 6 Days 192750389-8083340

26.67 €

1 Available 6 Days 193053389-8091365

Tech Support