S Shaft Side Cutter Arbor (SCA-ST32-25.4-75)

S Shaft Side Cutter Arbor SCA-ST32-25.4-75
  • Volume Discount

Product Details:

Manufacturer part number: SCA-ST32-25.4-75

Brand: TAKURA KOGU

Price: 143.63

Delivery time: 8 Days


Technical Data:

d: 25.4 mm

ST(D1): 32

l1: 75 mm

l2: 31 mm

D2: 40 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SCA-ST32-25.4-75

Part Number
SCA-ST32-25.4-75
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
d
(mm)
ST(D1) l1
(mm)
l2
(mm)
D2
(mm)

143.63 €

1 8 Days 25.432753140

Loading...

  1. 1

Basic information

Product Category Main Body Applicable Manufacturing Machinery (main unit) Generic Machine Tool Type End Mill

Tech Support