Manufacturer part number: STAWN1720T-VP15TF
Brand: MITSUBISHI MATERIALS
Price: 122.94 €
Delivery time: 9 Days
L2: 6.3 mm
D1: 17.2 mm
S1: 7.6 mm
Nominal Code: STAWN1720T
Supported holders: STAWSS1700S20、STAWSN1700S20、STAWMN1700S20、STAWLN1700S20
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
STAWN1720T-VP15TF
Part Number
|
---|
STAWN1720T-VP15TF |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | L2 (mm) | D1 (mm) | S1 (mm) | Nominal Code | Supported holders | |
---|---|---|---|---|---|---|---|---|---|
122.94 € | 10 | 9 Days | 6.3 | 17.2 | 7.6 | STAWN1720T | STAWSS1700S20、STAWSN1700S20、STAWMN1700S20、STAWLN1700S20 |
Loading...
Work material | Steel / Stainless Steel / Cast Iron / Heat-resistant alloy, titanium alloy | Material Number | VP15TF | Material type | Coating |
---|---|---|---|---|---|
Compatible drill | STAW |
Configure
Basic Attributes
Type
L2(mm)
D1(mm)
S1(mm)
Nominal Code
Filter by standard shipping days
Optional Attributes