Electrician's VA Nippers (Straight Blade) 77A-175/77A-200

Electrician's VA Nippers (Straight Blade) 77A-175/77A-200
  • Volume Discount
The perfect nippers for cutting VA/VVF wiring, such as for electrical installation work.
[Features]
· The blade shape is a straight blade.
· With cutting-edge polishing technology called a "micro mirror blade," you can effortlessly cut coated wires and achieve a clean finish on the cut edge.
[Applications]
· For cutting VA/VVF wiring, such as for interior and exterior electrical installation work.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
77A-175
77A-200
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Overall Length
(mm)
Steel Wire Cutting Performance
(φ/mm)
Copper Wire Cutting Performance
(φ/mm)
Trusco Code Mass
(g)

45.08 €

1 Available 6 Days 17523344-4031200

51.09 €

1 Available 6 Days 2002.53.5381-6419270

Loading...

  1. 1

Basic information

Product Category Nippers Nipper Type Nippers With or without spring N/A
Features Covered wire can be cut easily (20% improvement compared to our conventional products), leaving a clean cut section. Specifications Straight blade

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360