Carbide Mini Reamer DLC Coating (HMS-6.03-DLC)

Carbide Mini Reamer DLC Coating HMS-6.03-DLC
  • Volume Discount

Product Details:

Manufacturer part number: HMS-6.03-DLC

Brand: NIKKEN KOSAKUSHO

Price: 199.24

Delivery time: 6 Days


Technical Data:

Tool Diameter: 6.03 mm

Blade tip ℓ: 5.4 mm

Blade Length ℓ1: 25 mm

Shank Lower Length ℓ2: 65 mm

Overall Length L: 100 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

HMS-6.03-DLC

Part Number
HMS-6.03-DLC
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Tool Diameter
(mm)
Blade tip ℓ
(mm)
Blade Length ℓ1
(mm)
Shank Lower Length ℓ2
(mm)
Overall Length L
(mm)
shank diameter d1
(mm)
Blade diameter tolerance

199.24 €

1 Available 6 Days 6.035.425651006+0.005~+0.009

Loading...

  1. 1

Basic information

work material General Steel / Stainless Steel / Cast Iron / Aluminum / Heat-resistant alloy / Alloy Steel Coating Y/N Available Twist Left Torsion: 30°-35°
Tool Material Type Carbide Coating Type DLC

Tech Support