Carbide Mini Reamer DLC Coating for Blind Holes (FMS-8.01-DLC)

Carbide Mini Reamer DLC Coating for Blind Holes FMS-8.01-DLC
  • Volume Discount

Product Details:

Manufacturer part number: FMS-8.01-DLC

Brand: NIKKEN KOSAKUSHO

Price: 290.85

Delivery time: 6 Days


Technical Data:

Tool Diameter: 8.01 mm

Blade Length ℓ1: 25 mm

Shank Lower Length ℓ2: 85 mm

Overall Length L: 125 mm

shank diameter d1: 8 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

FMS-8.01-DLC

Part Number
FMS-8.01-DLC
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Tool Diameter
(mm)
Blade Length ℓ1
(mm)
Shank Lower Length ℓ2
(mm)
Overall Length L
(mm)
shank diameter d1
(mm)
Blade diameter tolerance

290.85 €

1 Available 6 Days 8.0125851258+0.005~+0.009

Loading...

  1. 1

Basic information

work material General Steel / Stainless Steel / Cast Iron / Aluminum / Heat-resistant alloy / Alloy Steel Coating Y/N Available Blade tip ℓ(mm) 0.6
Twist Left Torsion: 30°-35° Tool Material Type Carbide Coating Type DLC

Tech Support