V FlexTM< / sup> Disposable Dust Mask 9105J-DS2【20 Pieces Per Package】

V Flex<sup>TM< / sup> Disposable Dust Mask 9105J-DS2
  • Volume Discount
[Features]
· Folding type with 2-face 3D structure.
· Folds flat for storage, and to be more convenient for carrying around.
· Nose clip reduces leakage in.
· Includes a position adjustment tab on both sides for easier mask position adjustment.
· The 2-face 3D structure follows the movement of the wearer's mouth during conversation to prevent leakage in.
[Applications]
· Welding work.
· Casting work. (Work in locations where fumes are generated)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

9105J-DS2

Part Number
9105J-DS2
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Amount Of Content

36.54 €

20 Pieces Per Package

1 pack Available 6 Days 1 Box (20 Sheets)

Loading...

  1. 1

Basic information

Product uses Disposable dust protection Product Type Mask Body Standard DS2
Vertical(mm) 130 Horizontal(mm) 150 Intake Resistance(Pa) 50 or Less
Particle collection efficiency(%) 95 or more Trusco Code 406-4500 Mass(g) 12/Sheet
Specifications Japan National Certification, DS2, Approved Product (TM636, 637) Head Attachment Type Usage limit time 16 hour Amount Of Content 1 Box (20 Sheets)

This page is V FlexTM< / sup> Disposable Dust Mask 9105J-DS2, part number 9105J-DS2.
You can find the detail information about specifications and dimensions on part number 9105J-DS2.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360