Combined Jig Saw Replacement Blades【1-10 Pieces Per Package】

Combined Jig Saw Replacement Blades

Click on this image to zoom in.

Click on this image to zoom in.

  • NO12-14
  • NO2-14
  • NO6-24
  • NO1-24
  • NO1-24L
  • NO3-9L
  • NO3-9
  • Volume Discount
[Features]
It can be used for cutting mild steel plates, stainless steel plates, plywood, plastic sheets, etc.
[Features]
The dual-purpose shank allows it to be used for a variety of models.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
NO1-18
NO1-24
NO1-24L
NO1-32
NO6-24
NO12-14
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Application Number of Teeth Overall Length
(mm)
Effective length of blade
(mm)
Cutting Capacity Stainless Steel
(mm)
Cutting Capacity Mild Steel Sheet
(mm)
Cutting Capacity Plastic
(mm)
Cutting Capacity Aluminum
(mm)
Cutting Capacity Wood Plywood
(mm)
JAN Code

29.49 €

10 Pieces Per Package

2 packs Available 7 Days Mild Steel Sheet / Aluminum Alloy / Plastic188560-2~51.5 to 62–10-4986362350310

27.81 €

10 Pieces Per Package

2 packs Available 6 Days Mild Steel Sheet / Aluminum Alloy / Plastic248560-1–31.5 to 61–6-4986362350303

42.09 €

10 Pieces Per Package

2 packs Available 6 Days Mild Steel Sheet / Aluminum Alloy / Plastic2411595-1–31.5 to 61–6-4986362350464

26.19 €

10 Available 9 Days Mild Steel Sheet / Aluminum Alloy / Plastic328560-0.5–1.51–31–3-4986362350297

37.77 €

10 Pieces Per Package

2 packs Available 6 Days Mild Steel Sheet / Aluminum Alloy / Plastic2485601–21–31.5 to 61–6-4986362350396

27.81 €

10 Pieces Per Package

2 packs Available 6 Days Aluminum Alloy / Plastic148560--3~551–10-4986362350440

Loading...

  1. 1

Basic information

Product Type Combined Type Specifications, motor to use Jigsaw Compatible Model For Makita, Hitachi, Ryobi, B&D
Package Dimensions W45×H150(No1-24L / No3-9L W45×H190)

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360