Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
FJM-4160R
Machining Application | Plane | blade diameter D(mm) | 160 | Mounting Method | Arbor |
---|---|---|---|---|---|
Finish category | Finishing | Compatible Tip Material | Cermet | Maximum Cutting Depth (Ad)(mm) | 0.3 |
Dimensions φDb(mm) | 148 | Dimension φD(mm) | 50.8 | Dimensions φd1(mm) | 75 |
Dimension A(mm) | 19 | Dimension B(mm) | 11 | Dimension ℓ(mm) | 40 |
Dimensions Lf(mm) | 63 | Supported tips | SDHW1504AD○N-W○/SDHW1504ADEN-F1/SPHW1203ZPTR | Machining Application Details | For superfinishing and plane machining |
Number of tips for use | Finish 2N + roughing tooth 2N | Effective diameter (φDe)(mm) | 145 | Weight(kg) | 6.1 |
This page is Finish Jet Mill FJM Type Body / Bore Inch Size, part number FJM-4160R.
You can find the detail information about specifications and dimensions on part number FJM-4160R.