Tip for HT800WP Only 4112 (4112-011.000)

Tip for HT800WP Only 4112 4112-011.000

Product Details:

Manufacturer part number: 4112-011.000

Brand: GUHRING

Price: 159.74

Delivery time: 8 Days


Technical Data:

Compatible Holder 4106-4110: 110

Compatible Holder 4105: 110 mm

blade diameter d1h7: 11.00 mm

Point Length l 4: 2.1 mm

Thickness b: 4.5 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

4112-011.000

Part Number
4112-011.000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Compatible Holder 4106-4110 Compatible Holder 4105
(mm)
blade diameter d1h7
(mm)
Point Length l 4
(mm)
Thickness b
(mm)
Tip Height h
(mm)

159.74 €

1 8 Days 11011011.002.14.57.5

Loading...

  1. 1

Basic information

work material General Steel Tool Material Type Carbide Coating Y/N Available
Coating Type Other With/without Oil Hole N/A Number of flutes(sheet) 2
tip angle(°) 140 Standard G.S. Blade diameter tolerance h7
Coating Details FIRE

This page is Tip for HT800WP Only 4112, part number 4112-011.000.
You can find the detail information about specifications and dimensions on part number 4112-011.000.

Variation of this product

Part Number
4112-011.200
4112-011.500
4112-011.510
4112-011.700
4112-011.800
4112-011.910
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Compatible Holder 4106-4110 Compatible Holder 4105
(mm)
blade diameter d1h7
(mm)
Point Length l 4
(mm)
Thickness b
(mm)
Tip Height h
(mm)

159.74 €

1 24 Days 11011011.202.14.57.5

159.74 €

1 8 Days 11511011.502.14.57.5

111.60 €

1 24 Days 11511011.512.14.57.5

159.74 €

1 24 Days 11511011.702.14.57.5

159.74 €

1 24 Days 11511011.802.14.57.5

111.60 €

1 24 Days 11511011.912.14.57.5

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360