Manufacturer part number: 4114-012.000
Brand: GUHRING
Price: 136.66 €
Delivery time: 24 Days
Compatible Holder 4106-4110: 120
Compatible Holder 4105: 120 mm
blade diameter d1h7: 12.00 mm
Point Length l 4: 2.2 mm
Thickness b: 5 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
4114-012.000
Part Number
|
---|
4114-012.000 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Compatible Holder 4106-4110 | Compatible Holder 4105 (mm) | blade diameter d1h7 (mm) | Point Length l 4 (mm) | Thickness b (mm) | Tip Height h (mm) | |
---|---|---|---|---|---|---|---|---|---|---|
136.66 € | 1 | 24 Days | 120 | 120 | 12.00 | 2.2 | 5 | 7.7 |
Loading...
work material | Aluminum | Tool Material Type | Carbide | Coating Y/N | N/A |
---|---|---|---|---|---|
With/without Oil Hole | N/A | Number of flutes(sheet) | 2 | tip angle(°) | 140 |
Standard | G.S. | Blade diameter tolerance | h7 |
This page is Tip for HT800WP Only 4114, part number 4114-012.000.
You can find the detail information about specifications and dimensions on part number 4114-012.000.
Configure
Basic Attributes
Type
Compatible Holder 4106-4110
Compatible Holder 4105(mm)
blade diameter d1h7(mm)
Point Length l 4(mm)
Thickness b(mm)
Tip Height h(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
4114-011.510 |
4114-011.700 |
4114-011.800 |
4114-012.100 |
4114-012.200 |
4114-012.300 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Compatible Holder 4106-4110 | Compatible Holder 4105 (mm) | blade diameter d1h7 (mm) | Point Length l 4 (mm) | Thickness b (mm) | Tip Height h (mm) |
---|---|---|---|---|---|---|---|---|---|---|
136.66 € | 1 | 24 Days | 115 | 110 | 11.51 | 2.1 | 4.5 | 7.5 | ||
136.66 € | 1 | 24 Days | 115 | 110 | 11.70 | 2.1 | 4.5 | 7.5 | ||
136.66 € | 1 | 24 Days | 115 | 110 | 11.80 | 2.1 | 4.5 | 7.5 | ||
136.66 € | 1 | 24 Days | 120 | 120 | 12.10 | 2.2 | 5 | 7.7 | ||
136.66 € | 1 | 24 Days | 120 | 120 | 12.20 | 2.2 | 5 | 7.7 | ||
136.66 € | 1 | 24 Days | 120 | 120 | 12.30 | 2.2 | 5 | 7.7 |