Manufacturer part number: GFR36DIC328
Brand: ISCAR
Price: 20.96 €
Delivery time: 6 Days
Work material: Steel / Stainless Steel / Cast Iron / Heat-resistant alloy, titanium alloy
Selfishly: Right-hand
Nose R: 0.2
Groove Width (For Grooving / Plunging): 3.0(±0.1)
Details Type: GFR (with grooves)
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
GFR36DIC328
Part Number
|
---|
GFR36DIC328 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Work material | Selfishly | Nose R | Groove Width (For Grooving / Plunging) | Details Type | Dimensions /R (mm) | Material | Type | Tip Type | Dimensions/K° (°) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
20.96 € | 10 | 6 Days | Steel / Stainless Steel / Cast Iron / Heat-resistant alloy, titanium alloy | Right-hand | 0.2 | 3.0(±0.1) | GFR (with grooves) | 0.20(±0.05) | IC328 | PVD Coating | - | 6° |
Loading...
Shape | Other | Application | Grooving / Parting | Available corners | 1 |
---|---|---|---|---|---|
Breaker Use | Finish | O.D./ I.D. (For Threading) | Outer Diameter |
Configure
Basic Attributes
Work material
Tip Type
Type
Selfishly
Nose R
Groove Width (For Grooving / Plunging)
Details Type
Dimensions /R(mm)
Material
Type
Dimensions/K°(°)
Filter by standard shipping days
Optional Attributes