Type HWD Cutter Head HWD07 (HWD07R015MM08-03)

Type HWD Cutter Head HWD07 HWD07R015MM08-03

Product Details:

Manufacturer part number: HWD07R015MM08-03

Brand: TUNGALOY

Price: 329.14

Delivery time: 6 Days


Technical Data:

Number of flutes: 3 sheet

Dimensions φd1: 8.5 mm

Dimensions φD2: 12.8 mm

Dimensions φd1: 15 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

HWD07R015MM08-03

Part Number
HWD07R015MM08-03
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of flutes
(sheet)
Dimensions φd1
(mm)
Dimensions φD2
(mm)
Dimensions φd1
(mm)

329.14 €

1 6 Days 38.512.815

Loading...

  1. 1

Basic information

Air Hole Available Compatible Inserts RDMW0702M0 Tightening Screw CSTB-2.5S

Tech Support