Insert for TDX (XPMT06X308R-DW-AH725)

Insert for TDX XPMT06X308R-DW-AH725

Product Details:

Manufacturer part number: XPMT06X308R-DW-AH725

Brand: TUNGALOY

Price: 13.31

Delivery time: 6 Days


Technical Data:

Hole diameter (drill diameter) Dc: 17.5~21.5 mm

Dimension A: 6.0 mm

Dimension B: 7.0 mm

Dimension T: 3.00 mm

Dimensions rε: 0.8 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

XPMT06X308R-DW-AH725

Part Number
XPMT06X308R-DW-AH725
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Hole diameter (drill diameter) Dc
(mm)
Dimension A
(mm)
Dimension B
(mm)
Dimension T
(mm)
Dimensions rε
(mm)
Dimensions φD
(mm)
Breaker Type Compatible Drill Diameter
(mm)
Material Details

13.31 €

10 6 Days 17.5~21.56.07.03.000.82.5DWø17.5~ø21.5AH725

Loading...

  1. 1

Basic information

Accuracy M

Tech Support