Manufacturer part number: HDISPS014O
Brand: YAMAWA MFG
Price: 105.15 €
Delivery time: 8 Days
Nominal: M14
Pitch, Number of Threading: 1.5 mm
Overall Length (L): 88 mm
Thread Length: 30 mm
Shank diameter (Ds): 12 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
HDISPS014O
Part Number
|
---|
HDISPS014O |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Nominal | Pitch, Number of Threading (mm) | Overall Length (L) (mm) | Thread Length (mm) | Shank diameter (Ds) (mm) | |
---|---|---|---|---|---|---|---|---|---|
105.15 € | 1 | 8 Days | M14 | 1.5 | 88 | 30 | 12 |
Loading...
Screw Types | Meter | Chamfer threads | 2.5P | Tool Material Type | Cobalt HSS |
---|---|---|---|---|---|
work material | Medium carbon steel (carbon content 0.25 to 0.45%) / High Carbon Steel (C with a content over 0.45%) / Alloy Steel (SCM) / Stainless Steel (JIS-SUS) / Quenched and tempered steel (25 to 35 HRC) / Tool Steel (Before SKD Hardening) / Steel casting (SC) / Cast Iron (FC) / Ductile Cast Iron (FCD) | Tap Type | Spiral Tap | Hole type | For through hole / For blind hole |
Coating Y/N | Available | Coating Type | TiCN | Class | P4 |
Number of Grooves | 3 | Shape | m | Torsional Angle | 15° |
Configure