Tool Holder for Square Shank Mounting (for External Diameter /Edge Machining)

Tool Holder for Square Shank Mounting (for External Diameter /Edge Machining)
[Features]
A turning tool (HSK-T) for multitasking machines.
[Features]
A holder for mounting rectangular shanks.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
T63H-S2020R-105T
T63H-S2525L-105
T63H-S2525R-105
T100H-S2525L-150
T100H-S2525R-150
T100H-S2525R-150T
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Selfishly φd
(mm)
φD1
(mm)
T
(mm)
L2
(mm)
M
(mm)
L
(mm)
L1
(mm)
H
(mm)
B
(mm)
F1
(mm)
F2
(mm)
Mounting Holder Shank Dimensions Coolant Pipe

826.29 €

1 8 Days Right-hand90633570HS12X30150105202040-(20 sq.)CL63-1

361.61 €

1 8 Days Left-hand10863-70HS12X25150105--38--CL63-1

361.61 €

1 8 Days Right-hand10863-70HS12X25150105--38--CL63-1

675.71 €

1 8 Days Left-hand118100-110HS12X30190150--5563-CL100-1

675.71 €

1 8 Days Right-hand118100-110HS12X30190150--5563-CL100-1

1,110.73 €

1 8 Days Right-hand11810048110HS12X35190150252555-(25 sq.)CL100-1

Loading...

  1. 1

Basic information

Wrench LW-6

Tech Support