Micro Groove Cutter (Twin Bar) Model S..-STW (Circular Shank for Side Cutting Bit) (S25K-STWL15)

Micro Groove Cutter (Twin Bar) Model S..-STW (Circular Shank for Side Cutting Bit) S25K-STWL15

Product Details:

Manufacturer part number: S25K-STWL15

Brand: KYOCERA

Price: 156.34

Delivery time: 9 Days


Technical Data:

φD1: 25.4 mm

φD2: 25 mm

H: 23 mm

L1: 120 mm

L2: 22 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

S25K-STWL15

Part Number
S25K-STWL15
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
φD1
(mm)
φD2
(mm)
H
(mm)
L1
(mm)
L2
(mm)

156.34 €

1 9 Days 25.4252312022

Loading...

  1. 1

Basic information

Cutting Direction Left Handed L3(mm) - Wrench LTW-10S
Clamp screw SB-3080TR Compatible Tip TWFGL ○○○

Tech Support