Magic Drill DRZ Type (Machining Depth: 2 x D)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

S25-DRZ2346-08

Part Number
S25-DRZ2346-08
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

253.00 €

1 9 Days

Loading...

  1. 1

Basic information

φDc(mm) 23 φd(mm) 25 φD1(mm) 33
Rc(mm) Rc1/8 L1(mm) 130 L2(mm) 76
L3(mm) 46 Wrench DT-8 Clamp screw SB-2570TR
Compatible Tip ZCMT080304/ZCMT080304SP Number of flutes 2 Radial direction offset-capable range (mm) +1.3
Plug GP-1

Tech Support