Manufacturer part number: JT1075
Brand: VESSEL
Price: 12.61 €
Delivery time: 6 Days
Overall Length: 75 mm
Blade tip size: 2.72 mm
Blade tip length L1: 7.5 mm
Shaft Diameter (d1): 3.02 mm
Blade tip (No.): T10
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
JT1075
Part Number
|
---|
JT1075 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Overall Length (mm) | Blade tip size (mm) | Blade tip length L1 (mm) | Shaft Diameter (d1) (mm) | Blade tip (No.) | JAN Code | |
---|---|---|---|---|---|---|---|---|---|---|
12.61 € | 5 | Available | 6 Days | 75 | 2.72 | 7.5 | 3.02 | T10 | 4907587063199 |
Loading...
Tip Type | Torx Type (Hexalobular) | Shank diameter(mm) | 6.35 | Single Product Set Product | Single Item |
---|---|---|---|---|---|
Presence of magnet at the blade tip | N/A | Whether there is a double-end function | N/A | Shaft Diameter (d2)(mm) | 4.5 |
Features | For Torx screws, which are widely used in the automotive field. |
Configure
Basic Attributes
Type
Overall Length(mm)
Blade tip size(mm)
Blade tip length L1(mm)
Shaft Diameter (d1)(mm)
Blade tip (No.)
JAN Code
Filter by standard shipping days
Optional Attributes