MTZ Jet Mill Thread with Oil Hole BSW (Part Numbers)

MTZ Jet Mill Thread with Oil Hole BSW
For both internal and external threading.

[Features]
· New type of carbide solid mill thread with oil holes inside the spiral groove.
· Efficiently conveys cooling fluid to the cutting edge for smoother machining.
· Especially effective with through holes.
· Effective for cutting powder removal.
· Also suitable for machinery that does not include an external lubricating device.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
Z06046C1220W
Z06053C1418W
Z08068C1616W
Z10086D2412W
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Overall Length (L)
(mm)
Standard Shank diameter (d) Tool Diameter (D)
(mm)
Number of flutes Under Head Length (I)
(mm)
Pitch

263.46 €

1 5 Days 581/464.6312.120TPI

263.46 €

1 5 Days 585/1665.3314.818TPI

312.24 €

1 5 Days 643/886.8316.716TPI

396.69 €

1 5 Days 731/2108.6424.412TPI

Loading...

  1. 1

Basic information

Screw Types Whitworth Tool Material Type Carbide work material Low-Carbon Steel (carbon alloy less than 0.25%) / Medium carbon steel (carbon content 0.25 to 0.45%) / High Carbon Steel (C with a content over 0.45%) / Alloy Steel (SCM) / Stainless Steel (JIS-SUS) / Steel casting (SC) / Cast Iron (FC) / Copper (Cu) / Brass (Bs) / Bronze (Pb) / Aluminum Rolled Material (AL) / Titanium Alloy (Ti-6Al-4V, etc) / Nickel-based alloy (Inconel, etc.) / Thermosetting plastic (bakelite, phenol, etc.) / Thermoplastic plastic (vinyl chloride, nylon, etc.)
Tap Type Thread cutter Hole type For through hole / For blind hole Coating Y/N Available
Coating Type Nitriding Treatment Features There is an oil hole inside the spiral groove of this new-type solid carbide thread mill. Coolant is efficiently delivered to the cutting edge to enable smooth machining. Its power is best displayed by its ability to drill holes. It also effectively removes chips and is suitable for machines that are not equipped for external lubrication. Type MTZ Type

Tech Support