CBN 2-Flute Corner Radius End Mill BSR-2 (BSR-20501002)

CBN 2-Flute Corner Radius End Mill BSR-2 BSR-20501002
  • Volume Discount

Product Details:

Manufacturer part number: BSR-20501002

Brand: KYOWA SEIKO

Price: 168.32

Delivery time: 8 Days


Technical Data:

Blade diameter (D): 0.5 mm

Effective length (ℓ1): 1 mm

Blade length (ℓ): 0.5 mm

Overall length (L): 40 mm

Handle diameter (d): 3 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

BSR-20501002

Part Number
BSR-20501002
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Blade diameter (D)
(mm)
Effective length (ℓ1)
(mm)
Blade length (ℓ)
(mm)
Overall length (L)
(mm)
Handle diameter (d)
(mm)
Corner R
(mm)
CBN Layer

168.32 €

1 8 Days 0.510.54030.20.6

Loading...

  1. 1

Basic information

Material CBN Cubic Boron Nitride Crystalline Blade diameter tolerance 0~-0.02 Handle diameter tolerance 0~-0.006
Number of flutes 2 straight blades Rounded Corner Allowable Difference +0.02~-0.02

This page is CBN 2-Flute Corner Radius End Mill BSR-2, part number BSR-20501002.
You can find the detail information about specifications and dimensions on part number BSR-20501002.

Variation of this product

Part Number
BSR-20501001
BSR-20601201
BSR-20601202
BSR-20701401
BSR-20701402
BSR-20801601
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Blade diameter (D)
(mm)
Effective length (ℓ1)
(mm)
Blade length (ℓ)
(mm)
Overall length (L)
(mm)
Handle diameter (d)
(mm)
Corner R
(mm)
CBN Layer

148.38 €

1 8 Days 0.510.54030.10.6

168.32 €

1 8 Days 0.61.20.64030.10.6

168.32 €

1 8 Days 0.61.20.64030.20.6

168.32 €

1 8 Days 0.71.40.74030.11

168.32 €

1 8 Days 0.71.40.74030.21

168.32 €

1 8 Days 0.81.60.84030.11

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360