Manufacturer part number: AX12
Brand: LOBTEX
Price: 334.64 €
Delivery time: 5 Days
Outer Diameter: 308 mm
Blade thickness: 3 mm
Hole Diameter: 27 mm
Tip Height: 7 mm
Details Type: For Asphalt - High Quality Product
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
AX12
Part Number
|
---|
AX12 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Outer Diameter (mm) | Blade thickness (mm) | Hole Diameter (mm) | Tip Height (mm) | Details Type | Included ring bore diameter (mm) | Mass (g) | JAN Code | Applicable Work Material | Features 1 | Features 2 | Features 3 | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
334.64 € | 1 | 5 Days | 308 | 3 | 27 | 7 | For Asphalt - High Quality Product | - | 1800 | 4963202-037136 | Asphalt Pathway | Ideal for cutting asphalt. Can also cut flame-proof bricks, blocks, and various other construction materials. | AX are high-grade A products with superior durability. | - |
Loading...
Product Type | Diamond cutter | Wheel Type | Segment Type | Specifications | Wet type |
---|---|---|---|---|---|
Application | For concrete, mortar |
This page is Diamond Blade for Civil Engineering (Wet Type), part number AX12.
You can find the detail information about specifications and dimensions on part number AX12.
Configure
Basic Attributes
Included ring bore diameter(mm)
Type
Outer Diameter(mm)
Blade thickness(mm)
Hole Diameter(mm)
Tip Height(mm)
Details Type
Mass(g)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
AC14 |
AC16 |
ACC10 |
AX14 |
CX1022 |
CX1027 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Outer Diameter (mm) | Blade thickness (mm) | Hole Diameter (mm) | Tip Height (mm) | Details Type | Included ring bore diameter (mm) | Mass (g) | JAN Code | Applicable Work Material | Features 1 | Features 2 | Features 3 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
371.22 € | 1 | 10 Days | 368 | 3 | 27 | 6 | For both Asphalt and Concrete - Standard Product | - | 2480 | 4963202-037310 | Asphalt and Concrete Pathways | Ideal for cutting both asphalt and concrete. Can also cut flame-proof bricks, blocks, and various other construction materials. | - | - | ||
454.07 € | 1 | 5 Days | 418 | 3 | 27 | 6 | For both Asphalt and Concrete - Standard Product | - | 3380 | 4963202-041676 | Asphalt and Concrete Pathways | Ideal for cutting both asphalt and concrete. Can also cut flame-proof bricks, blocks, and various other construction materials. | - | - | ||
294.62 € | 1 | 5 Days | 255 | 2.8 | 27 | 7 | For both Asphalt and Concrete - Silent type | 22 | 1100 | 4963202-079792 | Asphalt and Concrete Pathways | Ideal for cutting both asphalt and concrete. Can also cut flame-proof bricks, blocks, and various other construction materials. | It uses a quenched substrate, so it can cut perceived noise by 70%. (Based on internal data). It is friendly to the operator and the environment and is best for nighttime construction and areas with dense residential populations. | Sharpness-focused high performance type. Highly durable. | ||
414.19 € | 1 | 5 Days | 370 | 3 | 27 | 7 | For Asphalt - High Quality Product | - | 2480 | 4963202-037143 | Asphalt Pathway | Ideal for cutting asphalt. Can also cut flame-proof bricks, blocks, and various other construction materials. | AX are high-grade A products with superior durability. | - | ||
324.24 € | 1 | 5 Days | 258 | 2.5 | 22 | 7 | For concrete, a high-quality product | - | 1100 | 4963202-037242 | Concrete road surface | Best suited for cutting concrete. Also cuts firebricks, blocks, and other building structures. | CX are the high-grade varieties of the C products, designed for outstanding durability. | - | ||
324.24 € | 1 | 5 Days | 258 | 2.5 | 27 | 7 | For concrete, a high-quality product | 22 | 1100 | 4963202-037235 | Concrete road surface | Best suited for cutting concrete. Also cuts firebricks, blocks, and other building structures. | CX are the high-grade varieties of the C products, designed for outstanding durability. | - |