Manufacturer part number: P5D2500FS32M08
Brand: OSG
Price: 573.60 €
Delivery time: 6 Days
Hole diameter (drill diameter) Dc: 25 mm
Groove Length L: 140 mm
Overall Length L: 208 mm
Shank diameter: 60 mm
Effective machining depth: 125 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
P5D2500FS32M08
Part Number
|
---|
P5D2500FS32M08 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Hole diameter (drill diameter) Dc (mm) | Groove Length L (mm) | Overall Length L (mm) | Shank diameter (mm) | Effective machining depth (mm) | Tool No. | Supported chips | |
---|---|---|---|---|---|---|---|---|---|---|---|
573.60 € | 1 | 6 Days | 25 | 140 | 208 | 60 | 125 | 7802737 | XCMT083508ER-DM |
Loading...
Tool Material Type | Carbide | Shank Type | End Mill Shank | Coating Y/N | N/A |
---|---|---|---|---|---|
Coating Type | Non-Coated | With/without Oil Hole | N/A |
This page is P5D for Phoenix Series Phoenix Drills 5D, part number P5D2500FS32M08.
You can find the detail information about specifications and dimensions on part number P5D2500FS32M08.
Configure
Basic Attributes
Type
Hole diameter (drill diameter) Dc(mm)
Groove Length L(mm)
Overall Length L(mm)
Shank diameter(mm)
Effective machining depth(mm)
Tool No.
Filter by standard shipping days
Optional Attributes
Part Number |
---|
P5D2250FS25M07 |
P5D2300FS25M07 |
P5D2350FS32M07 |
P5D2550FS32M08 |
P5D2600FS32M08 |
P5D2650FS32M08 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Hole diameter (drill diameter) Dc (mm) | Groove Length L (mm) | Overall Length L (mm) | Shank diameter (mm) | Effective machining depth (mm) | Tool No. | Supported chips |
---|---|---|---|---|---|---|---|---|---|---|---|
537.60 € | 1 | 6 Days | 22.5 | 128 | 192 | 56 | 113 | 7802732 | XCMT073106ER-DM | ||
537.60 € | 1 | 6 Days | 23 | 130 | 194 | 56 | 115 | 7802733 | XCMT073106ER-DM | ||
537.60 € | 1 | 6 Days | 23.5 | 133 | 201 | 60 | 118 | 7802734 | XCMT073106ER-DM | ||
573.60 € | 1 | 6 Days | 25.5 | 143 | 211 | 60 | 128 | 7802738 | XCMT083508ER-DM | ||
573.60 € | 1 | 6 Days | 26 | 145 | 213 | 60 | 130 | 7802739 | XCMT083508ER-DM | ||
573.60 € | 1 | 6 Days | 26.5 | 148 | 216 | 60 | 133 | 7802740 | XCMT083508ER-DM |