Phoenix Series Roughing End Mills Straight Shank Type (PSEL11R025SS25-2-27)

Phoenix Series Roughing End Mills Straight Shank Type PSEL11R025SS25-2-27

Product Details:

Manufacturer part number: PSEL11R025SS25-2-27

Brand: OSG

Price: 1,019.80

Delivery time: 6 Days


Technical Data:

External diameter Dc: 25 mm

Overall Length L/Cutter Height: 125 mm

Shank diameter Ds: 25 mm

Number of flutes: 2 sheet

Underneck length ℓ2: 50 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

PSEL11R025SS25-2-27

Part Number
PSEL11R025SS25-2-27
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
External diameter Dc
(mm)
Overall Length L/Cutter Height
(mm)
Shank diameter Ds
(mm)
Number of flutes
(sheet)
Underneck length ℓ2
(mm)
Tool No. Blade Length Lc
(mm)
Applicable Chip Number of cutting steps Total Number of Tips

1,019.80 €

1 6 Days 2512525250780290027ZDKT11T…36

Loading...

  1. 1

Basic information

Machining Application Plane / Side / Groove Mounting Method With handle

This page is Phoenix Series Roughing End Mills Straight Shank Type, part number PSEL11R025SS25-2-27.
You can find the detail information about specifications and dimensions on part number PSEL11R025SS25-2-27.

Variation of this product

Part Number
PSEL11R032SS32-2-37
PSEL11R032SS32-3-45
PSEL11R040SS42-3-37
PSEL11R040SS42-4-45
PSEL15R040SS42-2-38
PSEL15R050SS42-3-50
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
External diameter Dc
(mm)
Overall Length L/Cutter Height
(mm)
Shank diameter Ds
(mm)
Number of flutes
(sheet)
Underneck length ℓ2
(mm)
Tool No. Blade Length Lc
(mm)
Applicable Chip Number of cutting steps Total Number of Tips

1,118.40 €

1 6 Days 3214032260780290137ZDKT11T…48

1,349.10 €

1 6 Days 3214032360780290245.5ZDKT11T…515

1,283.40 €

1 6 Days 4014042360780290337ZDKT11T…412

1,546.80 €

1 6 Days 4014042460780290445.5ZDKT11T…520

1,230.10 €

1 6 Days 4014042260780290538ZDKT150508…36

1,476.10 €

1 6 Days 5014442364780290650.5ZDKT150508…412

Tech Support