Hex Key (With Holes on Both Ends) Hex Tamper-Proof, 001-8H (001-3H)

Hex Key (With Holes on Both Ends) Hex Tamper-Proof, 001-8H 001-3H
  • Promotional pricing
  • Volume Discount

Product Details:

Manufacturer part number: 001-3H

Brand: EIGHT TOOL

Price: 7.08

Delivery time: 6 Days


Technical Data:

Width across flat dimension: 3 mm

Overall length (L dimension): 65 mm

Hex bar wrench underneck length (H dimension) L-shape only: 20 mm

Opposite side dimensions: 3.0 mm

JAN Code: 4984798100769


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

001-3H

Part Number
001-3H
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width across flat dimension
(mm)
Overall length (L dimension)
(mm)
Hex bar wrench underneck length (H dimension) L-shape only
(mm)
Opposite side dimensions
(mm)
JAN Code Trusco Code Mass
(g)

7.08 €

5 Available 6 Days 365203.04984798100769432-79695

Loading...

  1. 1

Basic information

Type Hex L-shape wrench Tip Type Hex Tamper Proof Single Product/Set Classification Single Item
Features Wrench with double-ended holes supporting tamper-resistant screws. It is designed for professionals so as to exceed ISO and JIS standards.

This page is Hex Key (With Holes on Both Ends) Hex Tamper-Proof, 001-8H, part number 001-3H.
You can find the detail information about specifications and dimensions on part number 001-3H.

Variation of this product

Part Number
001-2.5H
001-4H
001-5H
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Width across flat dimension
(mm)
Overall length (L dimension)
(mm)
Hex bar wrench underneck length (H dimension) L-shape only
(mm)
Opposite side dimensions
(mm)
JAN Code Trusco Code Mass
(g)

6.86 €

5 Available 6 Days 2.560152.54984798100752432-79423

7.14 €

5 Available 6 Days 472254.04984798100660432-797710.5

7.21 €

5 Available 6 Days 580285.04984798100677432-798518

Tech Support