All Stainless Steel Drill Chuck

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SL4

Part Number
SL4
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

113.64 €

1 8 Days

Loading...

  1. 1

Basic information

Product Category Main Body Applicable Manufacturing Machinery (main unit) Generic Machine Gripping Capability d(mm) 0.3~4.0
D1(mm) 21 D2(mm) 15 L1(mm) 34.5
L2(mm) 28 Jacobs taper JT.NO.0 Mass(g) 45
Set Content Drill Chuck Body, Chuck Handle (Made of Copper) Grease NA Chuck Handle Part Number JH-4

Tech Support