Grip Pliers for Welding 4224-280

Grip Pliers for Welding 4224-280
  • Volume Discount
[Features]
· Enables plates, piping, etc., to be firmly gripped.
· Head finish: Nickel chrome plated.
· Handle Specification: Nickel Chrome Plating

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

4224-280

Part Number
4224-280
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

130.78 €

1 Available 5 Days

Loading...

  1. 1

Basic information

Product Category Pliers Plier Type Pliers Overall Length(mm) 280
Single Product/Set Classification Single Item Mass(g) 860 Gripping Capability (Pipe Diameter)(φ mm) 10-70
Main body: option Main Body JAN Code 4003773022213 Specifications Head Finish: Nickel Chrome Plated / Handle Specification: Nickel Chrome Plated
Features With adjustment screws for the jaw opening and release lever. Able to be operated with one hand. Achieves a powerful clamping force through the principle of leverage. The body is made from special heavy duty steel, while the jaw is made from heat-resistant cast steel, allowing pipes to be safely held in position for welding.

This page is Grip Pliers for Welding 4224-280, part number 4224-280.
You can find the detail information about specifications and dimensions on part number 4224-280.

Tech Support